??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
3/4 Inch
Part No.
127500
Description
P2B-SCEZ-012-PCR
Weight
0.64 lbs
A
1.23 Inch
B
5.02 Inch
C
1.48 Inch
Dmin
3.66 Inch
Dmax
3.92 Inch
Bolt Diameter
3/8 Inch
G
0.59 Inch
H
0.61 Inch
J
2.63 Inch
L
1.12 Inch
M
1.31 Inch
R
0.50 Inch
S
0.73 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.